Product added to the list successfully!!!

Product no image

lighting management Radio/ZigBee® detectors and remote control units048835

Product Features

  • Infrared 230 VA detector switches
  • Detection field 90 m²
  • Ø 11 m
  • Dual ceiling mount detector 360°

Main Features

  • Power supply 230 VA
  • Recommended fixing height: 2.50 m
  • This dual technology allows accurate presence detection from the point where the signal given by the detector is interrupted (e.g. : hand movement on a keyboard)
  • Fixed directly to a false ceiling with mounting claws (provided) or in Batibox flush-mounting box with depth of 50 mm (please refer to Legrand general catalogue) Optimum distance between 2 detectors: 10 m